??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
D-M-E
Description
F3076 Round Core pin - DME - Mat. 1.3343 - 62HRC
Bill of material
F307613076
Catalog Number
F307613076
Description
F 3076 13 × 076 Round core pin
Minimal Distance T
12.7 mm
Maximal Distance T
17.4 mm
Diameter d3
9.4 mm
Thickness K
4.75 mm
Width B1
4.75 mm
Width B
7.9 mm
Diameter d2
6.3 mm
Length L2
8.7 mm
Diameter d1
13 mm
Length L
76 mm
Previews
3D
Размер
2D
Сваляне на CAD модели