??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Support discs with pins - -
Bill of material
338300
Order No.
338300
version
adjustable
Disc size
Ø16 x 9
diameter
4 mm
diameter
16 mm
height
9 mm
Length
26 mm
Scope of delivery
Set of 4
Description
for raised part positioning
Typ
1.000
Previews
3D
2D
Download CAD models