??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
100 m precision vice - -
Bill of material
308500
Order No.
308500
Interface fitted
SWA 39 mm
Jaw width
100 mm
Jaw width
mm
Enter value for SPANNW
Jaw width
mm
cm
inch
ft
weight
2,45 kg
Description
Information
Infotext
width
100 mm
Distance
70 mm
diameter
20 mm
Height
76 mm
Height
71 mm
Distance
25.5 mm
Length
86 mm
thread
10 mm
Previews
3D
2D
Download CAD models