??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Positioning stage with fine ajustment via three micrometers - -
Bill of material
314440
Order No.
314440
Bezeichnung
SWA39 precision positioning stage X, Y and 360° adjustment
width
230 mm
width
8.1 mm
Distance
100 mm
height
1235.0 mm
height
20 mm
Length
200 mm
Distance
100 mm
travel
155 mm
thread
M 8 mm
Description
Información
Informationtext
Previews
3D
2D
Descarga de modelos CAD