??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Torque Handle 0-0,3 Nm stepless variable - -
Bill of material
23801100
Order No.
23801100
diameter
26 mm
diameter
18 mm
height
28 mm
Length
9 mm
width across flats
6 mm
width across flats
3 mm
预览
3D
2D
下载CAD模型