??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Solid 60 mm - -
Bill of material
23802100
Order No.
23802100
width
40 mm
height
40 mm
Length
60 mm
thread
M 8 mm
Previews
3D
2D
CAD modeli indir