??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Cone screw longt for for 5 and 10 mm jaws - -
Bill of material
23801040
Order No.
23801040
Length
18 mm
thread
M 8 mm
Description
信息
Infotext
预览
3D
2D
下载CAD模型