??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
CP System
Description
RV060CR - Revolving Chain
Bill of material
RV060CR-A-75-165-400-3025.059-50
Ident number
Chain Type
RV060CR
Direction Type
A
mm
A1
mm
B
65 mm
C
mm
D
53 mm
D1
37 mm
Radius Ra
mm
Enter value for RA
Radius Ra
mm
cm
inch
ft
Radius Rb
mm
Enter value for RB
Radius Rb
mm
cm
inch
ft
Distance A
mm
Enter value for LA
Distance A
mm
cm
inch
ft
Distance B
mm
Enter value for LB
Distance B
mm
cm
inch
ft
Chain Height
65.000 mm
Short Height
22.000 mm
Pitch
60.000 mm
NOTE
The inner circle (inner diameter) is the fixed side, and the outer circle (outer diameter) is the driving side.
Rotation Limit
mm
Enter value for ROT
Rotation Limit
mm
cm
inch
ft
Rotation Angle
mm
Enter value for ANG
Rotation Angle
mm
cm
inch
ft
LS
mm
No. of Sides
Previews
3D
2D
Baixar modelos em CAD