??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CP System
Description
RV028CR Bracket Fix - RV028CR
Bill of material
RV028CR_FB-79
Ident number
Type
RV028CR
A
mm
B
38 mm
C
mm
D
22 mm
R
170 mm
L
70 mm
L1
200 mm
R1
50 mm
Previews
3D
2D
Download CAD models