??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 45 ML - Block
Bill of material
HRC 45 ML-B-VC-N-Block
Model Code
HRC 45 ML
Additional 6 holes
Seal type
Lubrication storage pad
Ball chain
Preload class
Accuracy grade
NBR seal
H
70 mm
W2
20.5 mm
W1
45 mm
W
86 mm
L
171.5 mm
L1
138.5 mm
h2
60.7 mm
P1X
80 mm
P2X
60 mm
P2X/2
- mm
P3
- mm
Mxg2
M10x20 mm
T
14 mm
N1
10 mm
N2
6.0 mm
N3
P5
E
14.0 mm
S1
21.1 mm
S2
28.1 mm
S3
35.3 mm
S4
35.3 mm
Block weight
4060 g
Previews
3D
Dimension
2D
Download CAD models