??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 20 FL-R - Linear guide
Bill of material
HRC20FL-R-B1-VC-N-87.2L-6.75-20.45
Model Code
HRC20FL-R
Rail type
Size
20 mm
Seal type
Block quantity
Lubrication storage pad
Ball chain
Preload class
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
Starting hole position
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
End hole pitch
20.450 mm
Accuracy grade
First slider position
mm
Second slider position
mm
Third slider position
mm
Fourth slider position
mm
H
30 mm
W2
21.5 mm
W1
20 mm
H1
20.0 mm
P
60 mm
Dxdxg1
9.5x6x8.5 mm
W
63 mm
L
87.2 mm
L1
70.2 mm
h2
25.0 mm
P1X
40 mm
P2X
53 mm
P2X/2
26.5 mm
P3
35 mm
Mxg2
M6x10 mm
M1
M5
M2
3.5 mm
T
10 mm
T1
10 mm
T2
4.4 mm
N1
M3x7,5 mm
N2
M3x5,5 mm
N3
P4
E
10.0 mm
S1
6.0 mm
S2
9.4 mm
S3
18.1 mm
S4
18.8 mm
Rail Weight
2280 g/m
Previews
3D
Dimension
2D
Download CAD models