??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
KO 7317 (400) - Non-Ex-Safety Switch 400 A for Industrial application
Bill of material
KO731713X0001
Article number
Level of Detail
Pole Configuration
3-pole
NT
Non-Ex-Safety Switch 400 A for Industrial application
-
-
-
-
-
-
Permissible ambient temperature
-20 °C up to 40 °C
Rated voltage
up to max. 690 V
Rated current
max. 400 A
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 230 V / Ie 400 A / Ue 400 V / Ie 400 A / Ue 500 V / Ie 400 A / Ue 690 V / Ie 400 A
Version
-
-
Degree of protection accd. to EN 60529
IP66
No. cable glands/ thread
Connecting terminals main contact
3 x 150 mm²/95 mm²
Enclosure material
steel, powder-coated
Weight
39.5 kg
Enclosure colour
black
Product description
Text for product group
CEAG safety switches for industrial application Typ KO 7317 up to 400 A combines advanced safety with high AC-3 switching capacity and innovative design. Emergency-STOP version accd. EN 60204-1 completes the technical features of this series.
미리보기
3D
치수도
2D
CAD모델 다운로드