??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 266 - Ex-Safety switch 180 A for Zone 1/21
Bill of material
GHG2660006R0002
Article number
Level of Detail
Pole Configuration
Description
Ex-Safety switch 180 A for Zone 1/21
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de IIC T6 / <Ex> II 2 D Ex tD A21 IP66 T80 °C
EC-Type Examination Certificate
PTB 99 ATEX 1164
IECEx Certificate of Conformity
IECEx BKI 07.0005
permissible ambient temperature
-20 °C bis 40 °C
Rated voltage
bis max. 690 V
Rated current
max. 180 A
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 230 V / Ie 180 A / Ue 400 V / Ie 180 A / Ue 500 V / Ie 150 A / Ue 690 V / Ie 125 A
Version
-
-
Degree of protection accd. to EN 60529
IP54 (optional IP65)
No. cable glands/ thread
Connecting terminals main contact
1 x 120 mm²
Enclosure material
glass-fibre reinforced polyester
Weight
16.5 kg
Enclosure colour
black
Product description
Text for product group
CEAG safety switches GHG 266/EXKO 2247 up to 180 A combines advanced safety with high AC-3 switching capacity and innovative design. Emergency-STOP version accd. EN 60204-1 as well as Class 1 accd. to IEC 60947-3 completes the technical features of this series.
Previews
3D
Dimension
2D
Download CAD models