??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 261 - Ex-Safety switch 10 A for Zone 1/21
Bill of material
GHG2610005R0005
Article number
Level of Detail
Pole Configuration
3-pole
Description
Ex-Safety switch 10 A for Zone 1/21
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex ed IIC T6 / <Ex> II D Ex tD A21 IP66 T80 °C
EC-Type Examination Certificate
PTB 00 ATEX 1074
IECEx Certificate of Conformity
IECEx BKI 07.0014
permissible ambient temperature
-20 °C bis 40 °C
Rated voltage
bis max. 500 V
Rated current
max. 10 A
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 230 V / Ie 10 A / Ue 400 V / Ie 10 A / Ue 500 V / Ie 10 A
Version
-
-
Degree of protection accd. to EN 60529
IP66
Cable entries / thread
Connecting terminals main contact
2 x 1.5 - 2.5 mm²
Enclosure material
glass-fibre reinforced polyester
Weight
Enclosure colour
black
Product description
Text for product group
CEAG safety switches GHG 261 up to 10 A combines advanced safety with high AC-3 switching capacity and innovative design. Emergency-STOP version accd. EN 60204-1 as well as Class 1 accd. to IEC 60947-3 completes the technical features of this series.
Previews
3D
Dimension
2D
Download CAD models