??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 721 Intermediate motor - Intermediate motor terminal box for Zone 1/21
Bill of material
GHG7210001R0013
Ident number
LOD
Description
Intermediate motor terminal box for Zone 1/21
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T4/ T5/ T6 Gb / <Ex> II 2 D Ex tb IIIC T80°C / T95°C Db IP6X
EC-Type Examination Certificate
BVS 13 ATEX E 013 X
IECEx Certificate of Conformity
IECEx BVS 13.0031 X
Permissible ambient temperature
-20 °C up to +40 °C
Rated voltage
up to 690 V AC / DC
Application
Ex-e
Degree of protection accd. to EN 60529
IP66
No. cable glands/ thread
Connecting terminals
Enclosure material
glass-fibre reinforced polyester
Weight
kg
Colour
black
Product description
Previews
3D
Dimension
2D
Download CAD models