??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 515 - Wall socket for UL/CSA, 100 A, GHG 515
Bill of material
GHG5154407L3001
Ident number
NBALG
LOD
Version
Description
Wall socket for UL/CSA, 100 A, GHG 515
Pole Configuration
4-pole
EC-Type Examination Certificate
CSA 2089057
Permissible ambient temperature
-20 °C up to 40 °C
Rated voltage
600 V AC
Rated current
100 A
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 125 A
Degree of protection accd. to EN 60529
IP66
No. cable glands/ thread
1 x 1 1/2'' Myers hub adaptor, 1 x M50 metal thread with threaded plug
Connecting terminals
2 x 4 - 50 mm² / with cable lug 1 x 120 mm²
Enclosure material
glass-fibre reinforced polyester
Weight
12.6 kg
Enclosure colour
Black
Product description
Previews
3D
Размер
2D
Сваляне на CAD модели