您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
EVLPFBCX02520/UNV
Eaton Crouse-Hinds
Lighting
Compact Fluorescent Luminaires
EVLPFB Series
Powered by
CAD模型選擇
{coopercrousehinds/lighting/compact_fe_luminaires/evlpfb_fe_luminaires/evlpfb_ecf_asmtab.prj},{NB=EVLPFBCX02520/UNV},{MODEL=EVLPFB},{MOUNT=Ceiling Mount},{HS=2},{W=52},{GUARDS=0},{VOLT=/UNV},{OR=},{M=CX},{WTM=2.00000},{LOD=},{PPATH=parts/evlpfb_fe_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
EVLPFB Series Explosionproof - Fluorescent Emergency Luminaire
Bill of material
EVLPFBCX02520/UNV
Part No.
EVLPFBCX02520/UNV
EVLPFBCX02520/UNV
Model
EVLPFB
Mount
Ceiling Mount
Ceiling Mount
Hub Size
3/4
1
3/4
1
Wattage
52
64
52
64
Guards
No Guard
EV512 Guard
No Guard
EV512 Guard
Voltage
120-277V 50-60 Hz (NEC/UL)
120V 60 Hz (CEC/CSA)
347V 60 Hz (CEC/CSA)
120-277V 50-60 Hz (NEC/UL)
120V 60 Hz (CEC/CSA)
347V 60 Hz (CEC/CSA)
Optional Reflector
No Reflector
Reflector - Dome
Reflector - Angle
No Reflector
Reflector - Dome
Reflector - Angle
Weight
34.500
34.500
LBS
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型