您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
B3110-6 PLN
Eaton B-Line
Pipe Hangers
Pipe Rollers & Roller Supports
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_r_a_s/b3110_asmtab.prj},{NB=B3110-6_PLN},{PS=6.00000000},{PSMM=150},{FINISH=Plain},{PS1=6},{RSA=3/4\"-10},{B=3.93750000},{BMM=100.0},{C=10.37500000},{CMM=263.5},{D=5.06250000},{DMM=128.6},{E=2.00000000},{EMM=50.8},{F=7.00000000},{FMM=177.8},{OD=6.75000000},{ODMM=171.4},{DL=780},{DLKN=3.47},{AWT=800},{AWTKG=362.9},{LOD=},{PPATH=parts/b3110_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B3110 - Adjustable Steel Yoke Pipe Roll (TOLCO Fig. 324) - Pipe Rollers & Roller Supports
Bill of material
B3110-6 PLN
Part No.
B3110-6 PLN
B3110-6 PLN
Pipe Size
6
6
Inch
Pipe Size
150
150
mm
Finish
Plain
Rod Size A
3/4"-10
3/4"-10
B
3 15/16
3 15/16
Inch
B
100.0
100.0
mm
C
10 3/8
10 3/8
Inch
C
263.5
263.5
mm
D
5 1/16
5 1/16
Inch
D
128.6
128.6
mm
E
2
2
Inch
E
50.8
50.8
mm
F
7
7
Inch
F
177.8
177.8
mm
Maximum O.D. Covering
6 3/4
6 3/4
Inch
Maximum O.D. Covering
171.4
171.4
mm
Design Load
780
780
lbs
Design Load
3.47
3.47
kN
Approx. Wt./100
800
800
lbs
Approx. Wt./100
362.9
362.9
kg
Level of Detail
High Level of Detail
Low Level of Detail
High Level of Detail
Low Level of Detail
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型