您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
844-4XFSC
Eaton B-Line
Electrical Enclosures & Wireway
Type 4X Fiberglass Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_4x_fg/type_4x_fg_sje_asmtab.prj},{NB=844-4XFSC},{PN=844-4XFSC},{H=8.87},{W=3.81},{D=3.88},{A=8.26},{B=3.19},{C=3.63},{E=0.00},{F=0.00},{I=7.56},{J=2.50},{K=7.13},{L=2.94},{M=6.38},{N=2.19},{LOD=},{PPATH=parts/type_4x_fg_sje_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 4X Fiberglass Enclosures, Small Junction Enclosures
Bill of material
844-4XFSC
Part No.
844-4XFSC
844-4XFSC
H - Height
8.87
8.87
Inch
H - Height
225
225
mm
W - Weight
3.81
3.81
Inch
W - Weight
97
97
mm
D - Depth
3.88
3.88
Inch
D - Depth
99
99
mm
Overall Dimensions - Height x Width x Depth - H x W x D
8.87x3.81x3.88
8.87x3.81x3.88
Inch
Overall Dimensions - Height x Width x Depth - H x W x D
225x97x99
225x97x99
mm
A
8.26
8.26
Inch
A
210
210
mm
B
3.19
3.19
Inch
B
81
81
mm
C
3.63
3.63
Inch
C
92
92
mm
Inside Dimensions - Height x Width x Depth - A x B x C
8.26x3.19x3.63
8.26x3.19x3.63
Inch
Inside Dimensions - Height x Width x Depth - A x B x C
210x81x92
210x81x92
mm
E
0.00
0.00
Inch
E
0
0
mm
F
0.00
0.00
Inch
F
0
0
mm
I
7.56
7.56
Inch
I
192
192
mm
J
2.50
2.50
Inch
J
64
64
mm
K
7.13
7.13
Inch
K
181
181
mm
L
2.94
2.94
Inch
L
75
75
mm
M
6.38
6.38
Inch
M
162
162
mm
N
2.19
2.19
Inch
N
56
56
mm
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型