1086-SDF
Eaton B-Line
Electrical Enclosures & Wireway
Type 4X Fiberglass Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_4x_fg/type_4x_fg_pshcts_asmtab.prj},{NB=1086-SDF},{H=11.42},{W=9.79},{D=6.31},{R=6.00},{F=6.00},{K=8.25},{L=6.25},{T=0.38},{TMM=9.6},{M=0.25},{LOD=},{H1=4.670},{H2=0.160},{PPATH=parts/type_4x_fg_pshcts_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Eaton B-Line
Description
Premier Series Hinge Cover with Two Screws
Bill of material
1086-SDF
Part No.
1086-SDF
1086-SDF
H - Height
11.42
11.42
Inch
H - Height
290
290
mm
W - Weight
9.79
9.79
Inch
W - Weight
249
249
mm
D - Depth
6.31
6.31
Inch
D - Depth
160
160
mm
Overall Dimensions - Height x Width x Depth - H x W x D
11.42x9.79x6.31
11.42x9.79x6.31
Inch
Overall Dimensions - Height x Width x Depth - H x W x D
290x249x160
290x249x160
mm
A
10.73
10.73
Inch
A
273
273
mm
B
8.73
8.73
Inch
B
222
222
mm
C
6.06
6.06
Inch
C
154
154
mm
Inside Dimensions - Height x Width x Depth - A x B x C
10.73x8.73x6.06
10.73x8.73x6.06
Inch
Inside Dimensions - Height x Width x Depth - A x B x C
273x222x154
273x222x154
mm
P
9.89
9.89
Inch
P
251
251
mm
R
6.00
6.00
Inch
R
152
152
mm
Mtg. Dimension - P x R
9.89x6
9.89x6
Inch
Mtg. Dimension - P x R
251x152
251x152
mm
K
8.25
8.25
Inch
K
210
210
mm
L
6.25
6.25
Inch
L
159
159
mm
S
5.60
5.60
Inch
S
142
142
mm
T
0.38
Inch
T
9.6
mm
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型