??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Console & Consolet Enclosures, Series AW-14 Consoles, Top Assembly
Bill of material
AC-1424T
Part No.
AC-1424T
A - Height
50.00 Cal
A - Height
1270 mm
B - Width
Cal
B - Width
610 mm
C - Depth
23.00 Cal
C - Depth
584 mm
Console Body Size - Height x Width x Depth - A x B x C
50.00x24.00x23.00 Cal
Console Body Size - Height x Width x Depth - A x B x C
1270x610x584 mm
Gauge
14
Level of Details
Previews
3D
Wymiar
2D
Pobierz modele CAD