??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
CONTRINEX
Description
IDWx-MxxMM-NMS-A0 - Smart Sensor
Bill of material
IDWE-M12MM-NMS-A0
Part number
Part reference
Product range
DMS
Product family
Smart
Housing size
mm
Operating distance
mm
Connection
M12 4-pin
Mounting
Embeddable
Sensor Height
mm
Polarity
PNP
Output
OSS1/IO-Link + OSS2/INPUT
Repeatability
mm
Interface
IO-Link
Supply voltage
18...30 V
Temperature range
-25...+70 °C
Enclosure rating
IP 68 / IP 69K
Housing size + mounting
mm
Polarity + Output
PNP, OSS1/IO-Link + OSS2/INPUT
Switching frequency max.
140 Hz
Housing material
Stainless-steel V2A
Resolution
μm
Sensing range max.
mm
Weight
g
Custom tariff number
8536504
REACH
YES
ROHS
YES
Info
Product details
预览
3D
2D
下载CAD模型