??
Catalog navigation
CADモデル選択
選択可能な製品数: 14
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-61X-M8-12X - Inductive Sensor
Bill of material
DW-AD-613-M8-122
Part number
Part reference
Product range
Basic
Product family
Classics - Series 600
Housing size
M8 mm
Operating distance
2.5 mm
Connection
Mounting
Non-embeddable
Polarity
Output
Interface
Supply voltage
10...30 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
M8, Non-embeddable mm
Polarity + Output
Switching frequency max.
4500 Hz
Housing material
Stainless-steel V2A
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE Certificate
Info
Info
Product details
IO Device Description
プレビュー
3D
2D
ダウンロード(CADデータ)