??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-519-M30-3X0 - Inductive Sensor
Bill of material
DW-AD-519-M30-390
Part number
Part reference
Product range
Analog output
Product family
Extra Distance - Series 500
Housing size
M30 mm
Operating distance
0...40 mm
Connection
Mounting
Non-embeddable
Polarity
Analog
Output
Voltage/Current
Interface
Standard output
Supply voltage
15...30 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
M30, Non-embeddable mm
Polarity + Output
Analog, Voltage/Current
Housing material
Chrome-plated brass
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
プレビュー
3D
2D
ダウンロード(CADデータ)