??
Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
CONTRINEX
Description
DW-DD-625-6-M8 - 2-wire
Bill of material
DW-DD-626-M8
Part number
Part reference
Product range
2-Wire
Product family
Classics - Series 600
Housing size
M8 mm
Operating distance
2 mm
Connection
Mounting
Embeddable
Polarity
2-wire
Output
Interface
Standard output
Supply voltage
10…65 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
M8, Embeddable mm
Polarity + Output
Switching frequency max.
5000 Hz
Housing material
Stainless-steel V2A
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
下載CAD模型