??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
CONTRINEX
Description
LFG-4020 - Accessories
Bill of material
LFG-4020-050
Part number
Part reference
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 54
Operating range
800 mm
Fiber material
Glass
Sleeve material
Brass sleeve
Fiber type
Through-beam
Suitable for amplifier Series
4040
Head size
Ø 8 mm
Fiber length
m
Weight
g
Custom tariff number
9001109
REACH
YES
ROHS
YES
Info
Product details
プレビュー
3D
2D
ダウンロード(CADデータ)