??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFG-2010 - Accessories
Bill of material
LFG-2010-050
Part number
621-000-021
Part reference
LFG-2010-050
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 54
Operating range
15 mm
Fiber material
Glass
Sleeve material
Brass sleeve
Fiber type
Diffuse
Suitable for amplifier Series
4040
Head size
Ø 6 mm
Fiber length
0.5 m
Weight
49.8 g
Custom tariff number
9001109
REACH
YES
ROHS
YES
Info
Product details
미리보기
3D
2D
CAD모델 다운로드