??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Polyurethane on Iron - High Strength Polyurethane Cast Iron Wheels
Bill of material
5.00004.941.7
Part Number
5.00004.941.7
Wheel
Moldon Polyurethane (Cast Iron Core) Wheels
Series
Wheel Diameter
Inch
Tread Width
2 Inch
Capacity
700 Pounds
Bearing Type
Temperature Range
-45°F to +180°F
Bearing Bore
3/4 Inch
Bore Less Bearing
1 3/16 Inch
Hub Length
2 3/16 Inch
Spanner Bushing Bore
1/2 Inch
Spanner Bushing Length
2 7/16 Inch
Weight
4 3/4 Pounds
Previews
3D
Dimension
2D
Download CAD models