??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Colson Group
Description
Rubber on Iron - Rubber Cast Iron Wheels
Bill of material
5.00004.641.7
Part Number
5.00004.641.7
Wheel
Moldon Rubber Cast Iron Wheels
Series
5 Series (Capacity up to 500 lbs)
Wheel Diameter
Inch
Tread Width
2 Inch
Capacity
400 Pounds
Bearing Type
Temperature Range
-45°F to +160°F
Bearing Bore
3/4 Inch
Bore Less Bearing
1 3/16 Inch
Hub Length
2 3/16 Inch
Spanner Bushing Bore
1/2 Inch
Spanner Bushing Length
2 7/16 Inch
Weight
4 3/8 Pounds
プレビュー
3D
情報
2D
ダウンロード(CADデータ)