??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Colson Group
Description
Cushion and Hard Rubber - Floor Protection and Quiet Operation Cushion and Hard Rubber Wheels
Bill of material
1.00002.45
Part Number
1.00002.45
Wheel
Cushion & Hard Rubber Wheels
Wheel Type
Wheel Diameter
2 Inch
Tread Width
7/8 Inch
Capacity
75 Pounds
Bearing Type
Ball Bearing
Temperature Range
-20°F to +160°F
Bearing Bore
5/16 Inch
Hub Length
1 3/32 Inch
Weight
1/8 Pounds
Previews
3D
Boyut
2D
CAD modeli indir