??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Colson Group
Description
90 Series Pneumatic - Pneumatic Kingpin Heavy Duty Caster
Bill of material
90SF14827S
Part Number
90SF14827S
Series
90 Series Pneumatic
Fastening Type
Fastening Size
7-1/4" x 5-1/4"
Wheel Type
Black Pneumatic
Wheel Diameter
Cal
Tread Width
5.30 Cal
Brake Type
Swivel Lock
Bearing Type
Capacity
785 lbs.
Mount Height
17 3/4 Cal
Swivel Lead
4 Cal
Swivel Radius
11.550 Cal
Weight
29-1/4 lbs.
Previews
3D
Wymiar
2D
Pobierz modele CAD