??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
81 Series - Heavy Duty Kingpin Caster
Bill of material
81MR06501S
Part Number
81MR06501S
Series
81 Series
Fastening Type
Fastening Size
6 1/4" x 4 1/2"
Wheel Type
Wheel Diameter
Inch
Tread Width
Inch
Wheel Face
Moderate crown
Wheel Color
Black Tread on Black Enamel Core
Temperature Range
-40°F to +180°F
Hardness
Bearing Type
Brake Type
Swivel Lock
Toe Guard
Capacity
750 lbs.
Mount Height
7 5/8 Inch
Swivel Lead
1 1/2 Inch
Previews
3D
Dimension
2D
Download CAD models