??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
71 Series - Heavy Duty Casters
Bill of material
71MR04201S
Part Number
71MR04201S
Series
71 Series
Fastening Type
Fastening Size
5'' x 4''
Wheel Type
Wheel Diameter
Inch
Tread Width
2 Inch
Wheel Face
Crowned Tread
Wheel Color
Black Tread on Black Enamel Core
Temperature Range
-40°F to +180°F
Hardness
Bearing Type
Capacity
300 lbs
Mount Height
5 5/8 Inch
Swivel Lead
1 7/16 Inch
Swivel Radius
3 7/16 Inch
Weight
7 3/4 lbs.
Previews
3D
Dimension
2D
Download CAD models