??
Catalog navigation
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
C Matic
Description
MA23 - Lateral Swivelling Tee fitting, taper
Bill of material
A0130041
Code
Type
Material
Brass Nickel Plated
Øe Tube
mm
D1
D2
mm
D2IN
in
D3
mm
D3IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
L4
mm
L4IN
in
CH
mm
G
g
GOZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic circuits
预览
3D
尺寸标注
2D
下载CAD模型