??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clark Reliance
Description
Clark Reliance - Sight Flow Indicators - 90° Specialty Flanged - 90° Long - Radius Units
Bill of material
TQZ-12-C-101111
Manufacturer
Jacoby-Tarbox
Description
90° Specialty Flanged
Model
Size
Inch
Wetted Material
Body
Indicator
Window
Gasket
Non-Wetted
Faceplate
Jacoby-Tarbox
Part Number
TQZ-12-C-101111
Design Pressure
285 psig / 19.7 bar @100°F (38°C)
Design Temperature
250°F / 121°C
Weight
8 lbs / 3.6 kgs
Previews
3D
2D
Download CAD models