??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
VSG Series - Ejector system
Bill of material
VSG-H05A-44
Model No.
VSG
Vacuum Characteristics
Nozzle diameter
Unit combination
Vacuum port
4: ø4 push-in joint
Air supply port
4: ø4 push-in joint
Solenoid valve voltage
Vacuum switch specifications
Product Info
Product Info
øD
6 mm
L1
12.3 mm
L2
0.0 mm
C
11.9 mm
Nozzle diameter
0.5 mm
Ultimate vacuum
90 -kPa
Suction flow
7.0 ℓ/min
Air consumption
11.5 ℓ/min
Weight
47 g
Previews
3D
Dimension
2D
Download CAD models