??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AD21/AD22
Bill of material
AD21-32A-03A-AC100V
Model no.
AD2
Actuation
Port size
Body/sealant combination
Option : Coil housing
Option : Manual operating device (locking)
Option : Cable gland(Marine cable gland)/Conduit(Conduit pipe)
Option : Surge suppressor
Voltage
V
Product Info
Product Info
A
125 mm
B
54 mm
C
112 mm
D
27 mm
E
107 mm
F
136 mm
G
Rc1 1/4 mm
H
32 mm
J
- mm
K
- mm
L
- mm
M
- mm
N
- mm
P
- mm
Previews
3D
Dimension
2D
Download CAD models