??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ADK11E4/ADK12E4
Bill of material
ADK11E4-15A-03T-AC100V
Model no.
ADK11E4
Actuation
Port size
Body/sealant combination
Coil
External wire pull method
Organizations for explosive-proof certification
Voltage
Product Info
Product Info
A
71 mm
B
27 mm
C
14.5 mm
D
59.0 mm
E
116.5 mm
F
50 mm
Port size
Rc1/2
H
115.5 mm
Previews
3D
Dimension
2D
Download CAD models