??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AB41E4/AB42E4
Bill of material
AB41E4-02-1-03T-AC100V
Model no.
AB41E4
Actuation
Port size
Orifice size
Body/sealant combination
Coil
External wire pull method
Other options
Organizations for explosive-proof certification
Voltage
Product Info
Product Info
A
36.0 mm
B
11 mm
C
54 mm
D
97 mm
E
92 mm
F
- mm
Previews
3D
Dimension
2D
Download CAD models