??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Chinese Manufacturers
Description
WK - Helical-bevel Gearbox
Bill of material
WKA57-145.15-71B5
Model
Efficiency
94%-98%
Housing material
HT250 high-strength cast iron
Gear material
20CrMnTi
Surface hardness of gears
HRC58°~62 °
Input / Output shaft material
40Cr
Machining precision of gears
accurate grinding, 6 Grade
Lubricating oil
Gear oil
Heat treatment
Carburizing and quenching
Brand of bearings
HRB heavy-duty bearing, C&U bearing
Brand of oil seal
NAK or other brand
Noise (MAX)
65~70dB
Temp. rise (MAX)
40 ℃
Temp. rise (Oil)(MAX)
50 ℃
Vibration
≤20µm
Previews
3D
2D
Download CAD models