??
Catalog navigation
Výběr CAD modelu
Available products: 31
HELP_VARIABLE
Company
Chinese Manufacturers
Description
GB/T 9117.2-2000 MF - Hubbed socket welding steel pipe flanges with male and female face
Bill of material
Flanges DN65-PN110 MF GB/T9117.2
Ident number
bar
dia. of nominal
mm
outer dia. of steel pipe
mm
outer dia. of flanges
mm
dia. of newel
mm
dia. of bolt
mm
amount of bolts
mm
bolt standard
hermetic face
mm
hermetic face
mm
hermetic face
mm
hermetic face
7 mm
hermetic face
5 mm
thickness of flanges
mm
height of flanges
mm
neck of flanges
inner dia. of flanges;PN>5.0MPa.B is confirmed by user
mm
min
mm
U
mm
Previews
3D
Dimenze
2D
Stáhnout CAD model