??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Chinese Manufacturers
Description
DIN 934 - Hex nut
Bill of material
Hex nut DIN 934 M10
Ident number
Screw nominal diameter
10.000 mm
Screw core diameter
8.376 mm
Pitch
1.500 mm
Overall hight
8.000 mm
Across-flats-dimension
17.000 mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)