??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RKD2_P - RKD2_P, 2- pole panel mount
Bill of material
RKD2A60D50P
Code
Voltage
VAC
Maximum Current
AAC
Switching mode
Operational frequency range
45÷65 Hz
Control range
4÷32VDC
Power Connection
M4 screw with captivated washer
Control connection
Spring Plug
Blocking voltage
Vp
IT
A²s
Width
44.5 mm
Height
44 mm
Depth
58 mm
IP rating
IP 20
Operating temperature
-40°÷+80°C (-40˚÷+176˚F) C°/°F
Previews
3D
2D
Download CAD models