??
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Camozzi
Description
Compact ejectors VES series
Bill of material
VES-10NC-S
Series
VES
Venturi nozzle diameter
Valve type
Version
Nozzle Ø
mm
Degree of discharge
85.000 %
Max suction capacity
(l/min)
Max suction capacity
(m³/h)
Consumption
(l/min)
Consumption
(m³/h)
Exhaust consumption
7.200 (m³/h)
Noise in suction
[db(A)]
Noise in mantaining
[db(A)]
Working pressure
3 - 6 bar
Int diameter compressed air tube
4 mm
Int diameter for vacuum tube
mm
Delta temperature
0 / 50° °C
L
mm
L1
mm
Previews
3D
Dimensão
2D
Baixar modelos em CAD