??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Camozzi
Description
Series PM681-... - pressure switches with setting visual scale
Bill of material
PM681-1
Mod.
L
m
Max switch voltage
48 V
Max switch current
0,5 A
Max switch capacity
10 W
Max fluid temperature
60° C
Max pressure
20 bar
Setting range
1÷6 bar
Weight
95 g g
Infotext
Information
Infotext
Previews
3D
Boyut
2D
CAD modeli indir