??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Camozzi
Description
Cylinders Series 40 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Bill of material
40M2L200A0010
Series
40 mm
Diameter
mm
Version
M = standard, magnetic
Operation
Materials
Construction
Stroke
Stroke Cylinder
mm
Jutting parts rod
mm
Enter value for HUB1
Jutting parts rod
mm
cm
inch
ft
rod seals viton
Infotext
Information
Infotext
extended piston rod
mm
Enter value for LSTELO
extended piston rod
mm
cm
inch
ft
Atex
LSTELOX
[0-1000] mm
Ø A
mm
KK
Ø B
mm
D
mm
G
12 mm
F
mm
AM
mm
H
mm
EE
WH
mm
L1
mm
L2
mm
VD
mm
N
mm
P
Q
mm
TG
mm
E
mm
SW1
mm
SW2
mm
SW3
mm
SW4
mm
Cushion stroke front spring
Cushion stroke rear spring
XV1±2
mm
XV2±2
mm
XV3±2
mm
TM
mm
TK
mm
TD
mm
TL
mm
UW
mm
R
0.2 mm
Previews
3D
2D
Download CAD models