??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Camozzi
Description
Electropneumaticly actuated valve, 3 positions - size 10.5
Bill of material
E621-11-10-K11
Mod.
Solenoid voltage
A
29.0 mm
Ports 1-3-5
M5
Ports 2-4
M5
Min. pilot p.
1 bar
Working p.
2/ 7 bar
Flow rate
200 Nl/min
Infotext
Infotext
Previews
3D
Dimension
2D
Download CAD models