您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
SO-HSF2-2180-1177(0,0,0,1176.5)FIXCUT
BRÜHL
High safety fence system Flex II
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii_h/felder/fl_h_lower_20_offcut.prj},{NB=SO-HSF2-2180-1177(C=1176.5,REST=-46.5,0,0,0,untere Gittermatte,3635,FIXCUT)},{ART=SO-HSF2},{GP=untere Gittermatte},{H=3635},{HF=2180},{AM=1276.5},{BF=1176.5},{DETAIL=0},{TOLLEFT=0.0},{TOLRIGHT=0.0},{NL=16},{HB=20},{P=80},{RD55=6},{RD35=94},{FL15X6=4},{ID=V-000000101},{H1=180},{N=8.000},{H2=200.000},{H3=1000.000},{H4=0.000},{H5=0.000},{VERS=101},{HR1=400.000},{HR2=600.000},{HR3=800.000},{HR4=1000.000},{HR5=1400.000},{HR6=1600.000},{HR7=1800.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 588
HELP_VARIABLE
Company
BRÜHL
Description
SO SF2 lower cutting mesh elements, HB=20 FIXCUT - High safety fence system flex II
Bill of material
SO-HSF2-2180-1177(0,0,0,1176.5)FIXCUT
Item number
SO-HSF2-2180-1177
SO-HSF2-2180-1177
Fence position
lower mesh panel
Fence height
3635
3635
mm
Field height
2180
2180
mm
Post spacing
1276.5
1276.5
mm
Field width
1176.5
1176.5
mm
Detail
low
high
low
high
Tolerance left side
mm
Enter value for TOLLEFT
Tolerance left side
mm
cm
inch
ft
確定
Tolerance right side
mm
Enter value for TOLRIGHT
Tolerance right side
mm
cm
inch
ft
確定
Number of reqired clips
16
16
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型