??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bradley
Description
Shower Seat Acorp l Shaped 9561 30
Bill of material
shower_seat_acorp_l_shaped_9561_30_9561_30
VARIANTNAME
9561-30
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Low Emitting Finish
0.000
Stored
0.000
Default Elevation
17.500
Material
Metal - Bradley Corp - Stainless Steel Satin
Width
34.500
Height
0.750
Depth
22.000
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
Version
1.0
URL
http://www.bradleycorp.com/
Type Comments
Mounting Height 17.500
Technical Data
n/a
OmniClass Title
Shower Seats
OmniClass Code
23.31.17.23
Modeling Code
n/a
Model
9561-30
Material Note
n/a
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MasterFormat Number
10 28 00
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Shower Seat
Copyright
This Model Data is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
No
プレビュー
3D
2D
ダウンロード(CADデータ)