??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Bradley
Description
Shower Seat Acorp Phenolic l Shaped 9569
Bill of material
shower_seat_acorp_phenolic_l_shaped_9569_9569_l
VARIANTNAME
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Low Emitting Finish
0.000
Stored
0.000
Default Elevation
20.000
Material
Plastic - Bradley Corp - Phenolic - White
Width
34.500
Height
0.500
Depth
22.000
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
Version
1.0
URL
http://www.bradleycorp.com/
Type Comments
Mounting Height 20"
Technical Data
n/a
OmniClass Title
Shower Seats
OmniClass Code
23.31.17.23
Modeling Code
n/a
Model
Material Note
n/a
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MasterFormat Number
10 28 00
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Reversible Phenolic Shower Seat
Copyright
This Model Data is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
Yes
Right Version
Left Version
Previews
3D
2D
Descarga de modelos CAD